Diodes Incorporated — Analog and discrete power solutions
Back to Schottky (.5A and Above)

B260(LS)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • For surface mounted application
  • Metal-semiconductor junction with guard ring
  • Epitaxial construction
  • Very low forward voltage drop
  • High current capability
  • Qualified according to AEC-Q101 Rec_C
  • For use in low voltage, high frequency inverters, free
    wheeling, and polarity protection application
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 2 A
Peak RepetitiveReverse VoltageVRRM (V) 60 V
Peak ForwardSurge CurrentIFSM(A) 50 A
Forward VoltageDrop VF(V) 0.7 V
Maximum ReverseCurrent IR (µA) 50 µA
@ VR (V) 60 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products
PCN-2530 2021-09-03 2021-12-03 Addition of a Passivation Layer Over the Top Metal of the Die for Select Lite-On Semiconductor (LSC) Brand Products