NRND = Not Recommended for New Design
SCHOTTKY SURFACE BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Forward VoltageDrop VF(V) | 0.5 |
Maximum Average Rectified Current IO (A) | 1 |
Maximum Peak Forward Surge Current IFSM (A) | 25 |
Maximum Reverse Current IR (μA) | 200 |
Peak Repetitive Reverse Voltage VRRM (V) | 40 |
AEC Qualified | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2579 | 2022-08-29 | 2023-02-28 | Device End of Life (EOL) |