SURFACE MOUNT SWITCHING DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
Polarity | Anode, Cathode |
Power Rating(mW) | 250 mW |
ESD Diodes (Y|N) | Yes |
Peak RepetitiveReverse VoltageVRRM (V) | 75 V |
Reverse RecoveryTime trr (ns) | 4 ns |
Maximum Average Rectifier Current IO (mA) | 200mA mA |
Maximum Peak Forward Surge Current IFSM (A) | 2.0A A |
Forward Voltage Drop VF @ IF (mA) | 1.25V @ 150mA mA |
Maximum ReverseCurrent IR (µA) | 1 µA |
TotalCapacitance CT (pF) | 2 pF |
V(BR)R (V) Min @IR=100μA | 75 |
Maximum Reverse Current IR @ VR (V) | 75 V |
VF(V) Max @ IF=1.0mA | 0.715 |
VF(V) Max @ IF=10mA | 0.855 |
CT(pF) Max @ VR = 0V, f = 1MHz | 2 |