SURFACE MOUNT LOW LEAKAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BAV116HWF is an 85V, 5nA and 3μs switching diode that is optimized for ultra-low leakage current.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Polarity | Anode, Cathode |
Power Rating(mW) | 375 mW |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 85 V |
Reverse RecoveryTime trr (ns) | 3000 ns |
Maximum Average Rectifier Current IO (mA) | 215 mA |
Maximum Peak Forward Surge Current IFSM (A) | 4 A |
Forward Voltage Drop VF @ IF (mA) | 1, 10 mA |
Maximum ReverseCurrent IR (µA) | 0.005 µA |
TotalCapacitance CT (pF) | 2 pF |
VF(V) Max @ IF=100mA | 1 |
V(BR)R (V) Min @IR=100μA | 85 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 3000 |
Maximum Reverse Current IR @ VR (V) | 75 V |
IR(uA) Max @ VR=80V | 5nA@75V |
CT(pF) Max @ VR = 0V, f = 1MHz | 2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2544 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |