NRND = Not Recommended for New Design
SURFACE MOUNT LOW LEAKAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Ultra-small surface mount low leakage switching diode.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Configuration | Single |
CT(pF) Max @ VR = 0V, f = 1MHz | 1.5 |
ESD Diodes (Y|N) | No |
Forward Voltage Drop VF @ IF (mA) | 0.9, 1 |
IR(uA) Max @ VR=80V | 5nA@75V |
Maximum Average Rectifier Current IO (mA) | 500 |
Maximum Peak Forward Surge Current IFSM (A) | 1 |
Maximum ReverseCurrent IR (µA) | 0.005 |
Maximum Reverse Current IR @ VR (V) | 75 |
Peak RepetitiveReverse VoltageVRRM (V) | 85 |
Polarity | Anode, Cathode |
Power Rating(mW) | 200 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 3000 |
TotalCapacitance CT (pF) | 1.5 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 3000 |
V(BR)R (V) Min (µA) | 85 |
VF(V) Max @ IF=100mA | 1 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |