switching diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Polarity | Anode, Cathode |
Power Rating(mW) | 250 mW |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 130 V |
Reverse RecoveryTime trr (ns) | 3000 ns |
Maximum Average Rectifier Current IO (mA) | 215 mA |
Maximum Peak Forward Surge Current IFSM (A) | 4 A |
Forward Voltage Drop VF @ IF (mA) | 1.1 mA |
Maximum ReverseCurrent IR (µA) | 0.005 µA |
TotalCapacitance CT (pF) | 5 pF |
VF(V) Max @ IF=100mA | 1 |
V(BR)R (V) Min @IR=100μA | 130 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 3000 |
Maximum Reverse Current IR @ VR (V) | 75 V |
IR(uA) Max @ VR=80V | 5nA@75V |
CT(pF) Max @ VR = 0V, f = 1MHz | 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2584 | 2022-05-19 | 2022-11-19 | Device End of Life (EOL) |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |