PNP, 65V, 0.1A, DFN1412-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BC856AFSWQ-7, BC856BFSWQ-7, BC857AFSWQ, BC857BFSWQ, and BC857CFSWQ bipolar junction transistors (BJT) are designed to meet the stringent requirements of automotive applications.
Category | Small Signal Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 65 |
IC (A) | 0.1 |
ICM (A) | 0.2 |
PD (W) | 0.45 |
hFE (Min) | 125 |
hFE (@ IC) (A) | 0.002 |
VCE(sat) Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.01/0.5 |
VCE(sat) (Max.2) (mV) | 650 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.1/5 |
fT (MHz) | 100 |