1800W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR PowerDI5
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the thermally efficient PowerDI5 this 1800W TVS is designed to protect sensitive electronic circuits in automotive applications form transients induced by inductive load switching.
Protection of sensitive electronic circuits in automotive applications form transients induced by inductive load switching.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 2400 pF |
Reverse Standoff Voltage VRWM(V) | 28 V |
Breakdown VoltageVBR Min(V) | 31 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 44 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |