Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D5V0F6U8LP33

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. These protection devices combine small size and high ESD surge capability make them ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players

Feature(s)

  • Excellent Clamping Capability
  • Low capacitance at 0.5pF
  • Superior ESD protection exceeding +-8kV per IEC61000-4-2 standard
  • Peak pulse surge current Ipp up to 2A
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Mobile phone, Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 2
AEC Qualified Yes
Configuration Hexa (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 13 V
VESD IEC61000-4-2 Contact Discharge(kV) 12 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf