Diodes Incorporated
Back to Data Line Protection

D8V0H1B2LP

LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES D8V0H1B2LP is a bidirectional ESD protector, combination of small size and high ESD surge capability, used to protect
a power line, a control line, or a low-speed data line of electronic systems, during transient conditions, the proprietary clamping prevents overvoltage on power or control, or data lines, protecting downstream components. It effectively single-line interfaces against 30kV electrostatic discharge (IEC61000-4-2 standard).

Feature(s)

  • Small Package (1.00mm, 0.60mm, 0.50mm) Save Board Space
  • Provides ESD Protection per IEC61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • Bidirectional ESD Protection of One Line
  • Low Clamping Voltage
  • High Surge Robustness IPP = 20A for 8/20s Pulse
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Power line protections
  • Mobile device applications
  • Touch panels
  • Small panel modules
  • Control signal lines protections

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 55 pF
Reverse Standoff Voltage VRWM(V) 8 V
Breakdown VoltageVBR Min(V) 8.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.2 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17.5 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products