ESD Protection for Ethernet Interfaces
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This DESD1ETH1GXLPSQ is fully OPEN Alliance 100BASE-T1 and 1000BASE-T1 compliant electrostatic discharge (ESD) protection and surge protection device packaged in a small footprint surface-mount package. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 2.3 |
AEC Qualified | Yes |
Configuration | Single (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 0.8 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.1 µA |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |