30V Ultra-Low Capacitance Bi-Directional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed with ultra-low capacitance bidirectional to protect sensitive signal line from the damage caused by ESD and other transients.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 0.3 pF |
Reverse Standoff Voltage VRWM(V) | 30 V |
Breakdown VoltageVBR Min(V) | 31 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.0001 µA |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-12 kV |