Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

DESD6V8DLPA

Dual Surface-Mount TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • IEC 61000-4-2 (ESD): Level 4, Air – ±16kV, Contact – ±8kV
  • MIL STD 883C (ESD) HBM – 8kV
  • Low Leakage < 1µA @ 5.25V
  • Low Capacitance (40pF Typical)
  • Surface-Mount Package Ideally Suited for Automated Insertion
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 40 pF
Reverse Standoff Voltage VRWM(V) 5.25 V
Breakdown VoltageVBR Min(V) 6.4 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf