Diodes Incorporated — Analog and discrete power solutions
Back to Bridges

DF02M

bridge rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Forward VoltageDrop VF(V) 1.1
TotalCapacitance CT (pF) 25 pF
MaximumAverageRectifiedCurrent IO (A) 1 A
Peak RepetitiveReverse VoltageVRRM (V) 200 V
Maximum Peak Forward Surge Current IFSM (A) 50 A
Maximum ReverseCurrent IR (µA) 10 µA

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products