3.0A SBR FULL BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Config/ Polarity | Dual 30V N + Dual 30A SBR |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 3.2 |
Ileak(µA) Max @ VLL= 0V, VOUT = 5V | 1000 |
Ileak(µA) Max @ VLL= 16V, no load | 1000 |
IR(µA) Max @ VR=30V | 400 |
IR(µA) Max @ VR=5V | 150 |
PD @TA = +25°C (W) | 0.5 |
Polarity | N+N |
AEC Qualified | No |
RDS(ON)Max@ VGS(10V)(mΩ) | 26 |
V(BR)R (V) Min @IR=400µA | 30 |
|VDS| (V) | 30 |
VF(V) Max @ IF=100mA | 0.278 |
VF(V) Max @ IF=1A | 0.37 |
VF(V) Max @ IF=2A | 0.42 |
Vfd2(V) Max @ VLL=+5V, IOUT = 2A | 0.56 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |