HIGH-FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN W-DFN3030-10
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD05473 is a high-frequency gate driver capable of driving n-channel MOSFETs. The floating high-side driver is rated up to 50V.
The DGD05473 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. UVLO for high-side and low-side will protect a MOSFET with loss of supply. To protect MOSFETs, cross conduction prevention logic prevents the HO and LO outputs from being on at the same time.
Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. To minimize space, an internal bootstrap diode is included. The DGD05473 is offered in the V-DFN3030-10 (Standard) package and operates over an extended -40°C to +125°C temperature range.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Offset Voltage Max (V) | 50 V |
Inputs | HIN, LIN, EN |
Output Current IO+ (Typ) (mA) | 1500 mA |
Output Current IO- (Typ) (mA) | 2500 mA |
tON (Typ) (ns) | 20 ns |
tOFF (Typ) (ns) | 23 ns |
tR (Typ) (ns) | 16 ns |
tF (Typ) (ns) | 12 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2645 | 2023-09-11 | 2023-12-11 | Datasheet Revision Due to Maximum VBSUV+ and VCCUV+ Specification Limit Change |
PCN-2518 | 2021-06-29 | 2021-09-29 | Qualification of Additional Diodes Internal Assembly & Test (A/T) Site (SAT) |