Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

DGD2012 (Obsolete)

HIGH-SIDE AND LOW-SIDE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2012 is a mid-voltage / high-speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half-bridge configuration. High voltage processing techniques enable the DGD2012’s high-side to switch to 200V in a bootstrap operation.

The DGD2012 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.

The DGD2012 is available in a space saving SO-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 200V
  • Drives Two N-Channel MOSFETs or IGBTs in Half Bridge Configuation
  • 1.9A Source / 2.3A Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Wide Low-Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low Side Drivers
  • Extended Temperature Range: -40°C To +125°C

Application(s)

  • DC-DC Converters 
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Product Specifications

Product Parameters

Inputs HIN, LIN
Offset Voltage Max (V) 200
Output Current IO- (Typ) (mA) 2300
Output Current IO+ (Typ) (mA) 1900
tF (Typ) (ns) 20
tOFF (Typ) (ns) 220
tON (Typ) (ns) 180
tR (Typ) (ns) 40

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2502 2021-03-15 2021-09-15 Device End of Life (EOL)