Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Inputs | IN, SD (Enable Low) |
---|---|
Internal Deadtime (Typ) | 520 |
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 600 |
Output Current IO+ (Typ) (mA) | 290 |
tF (Typ) (ns) | 35 |
tOFF (Typ) (ns) | 150 |
tON (Typ) (ns) | 680 |
tR (Typ) (ns) | 70 |