650V FIELD STOP IGBT
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti Parallel Diode | Yes |
---|---|
EOFF typ @ +25°C (mJ) | 0.53 |
EON typ @ +25°C (mJ) | 0.92 |
IC @ +100°C (A) | 60 |
IC @ +25°C (A) | 100 |
Power Dissipation @ TC = +25°C (W) | 428 |
Short Circuit (µs) | 5 |
VCE(sat) max @ +25°C (V) | 2.4 |
VCE(sat) typ @ +25°C (V) | 1.85 |
VCES (V) | 650 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |