COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high-efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30, 30 V |
|VGS| (±V) | 12, 12 ±V |
|IDS| @TA = +25°C (A) | 0.4, 0.22 |
PD @TA = +25°C (W) | 0.37 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1500 ,5000 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 2000 ,6000 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 3000, 7000 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.4 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.38, 0.35 nC |
CISS Typ (pF) | 22.6, 21.8 pF |
CISS Condition @|VDS| (V) | 15, 15 V |