COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to ensure that RDS(ON) of N and P channel FET are matched to minimize losses in both arms of the bridge. The DMC4040SSD is optimized for use in a 3-phase brushless DC motor circuit (BLDC), and CCFL backlighting.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 7.5, 7.3 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 25, 25 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 40, 45 mΩ |
|VGS(TH)| Max (V) | 1.8, 1.8 V |
QG Typ @ |VGS| = 4.5V (nC) | 16, 14 nC |
QG Typ @ |VGS| = 10V (nC) | 37.6, 33.7 nC |
CISS Typ (pF) | 1790, 1643 pF |
CISS Condition @|VDS| (V) | 20, 20 V |