TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 5 |
AEC Qualified | Yes |
Configuration | Arrays |
Channel Input CapacitanceCT Typ (pF) | 42 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 12.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2636 | 2023-08-29 | 2023-08-29 | Device End of Life (EOL) |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |