N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 2nd generation Lateral MOSFET (LD-MOS) is engineered to minimize on-state losses and switch ultra-fast, making it ideal for high efficiency power transfer. It uses Chip-Scale Package (CSP) to increase power density by combining low thermal impedance with minimal RDS(ON) per footprint area.
https://www.diodes.com/quality/product-definitions/
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 12 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 5 |
PD @TA = +25°C (W) | 1.01 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 28 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 32 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 42 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 3.2 nC |
CISS Typ (pF) | 325 pF |
CISS Condition @|VDS| (V) | 6 V |