100V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 12 |
PD @TA = +25°C (W) | 2.84 |
PD @TC = +25°C (W) | 42 |
RDS(ON)Max@ VGS(10V)(mΩ) | 140 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 160 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 4.9 nC |
QG Typ @ |VGS| = 10V (nC) | 9.7 nC |
CISS Typ (pF) | 1167 pF |
CISS Condition @|VDS| (V) | 25 V |