N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 10 |
PD @TA = +25°C (W) | 2.14 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 11.5 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 14 mΩ |
|VGS(TH)| Min (V) | 0.5 V |
|VGS(TH)| Max (V) | 1.1 V |
QG Typ @ |VGS| = 4.5V (nC) | 32.4 nC |
QG Typ @ |VGS| = 10V (nC) | 57.4 (@8V) nC |
CISS Typ (pF) | 2607 pF |