N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 20V N channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to portable , Battery packing and other power management functions.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 0.45 |
PD @TA = +25°C (W) | 0.35 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 990 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 1200 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 1800 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.5 nC |
CISS Typ (pF) | 28 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2582 | 2022-05-17 | 2022-08-17 | Qualified Additional Bill of Material (BOM) – Lead Frame Raw Material (C19400 XSH) |