NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
CISS Condition @|VDS| (V) | N/A |
---|---|
CISS Typ (pF) | 650/1137 |
Compliance (Only Automotive Supports PPAP) | No |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 10 |
|IDS| @TC = +25°C (A) | 20 |
PD @TA = +25°C (W) | N/A |
PD @TC = +25°C (W) | 2.2 |
Polarity | N+N |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 4.7/9.7 |
QG Typ @ VGS = 5V(nC) | N/A |
AEC Qualified | No |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | N/A |
|VDS| (V) | 30 |
|VGS| (±V) | 10 |
|VGS(TH)| Max (V) | 2.1/1.15 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2533 | 2021-09-02 | 2022-03-02 | Device End of Life (EOL) |