DUAL N-CHANNEL ENHANCEMENT MODE FIELD EFFECT TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 10 ±V |
|IDS| @TA = +25°C (A) | 0.68 |
PD @TA = +25°C (W) | 0.48 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1200 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 1500 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 2200 mΩ |
|VGS(TH)| Min (V) | 0.6 V |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.62 nC |
CISS Typ (pF) | 44.8 pF |
CISS Condition @|VDS| (V) | 15 V |