Alternative Part: DMN63D1LVQ
DUAL N-CHANNEL ENHANCEMENT MODE FIELD EFFECT TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in: general-purpose interfacing switches, power-management functions, and analog switches.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
CISS Condition @|VDS| (V) | 25 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Dual |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.305 |
PD @TA = +25°C (W) | 0.25 |
Polarity | N+N |
Compliance (Only Automotive supports PPAP) | Automotive |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 2000 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3000 |
|VDS| (V) | 60 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2570 | 2022-03-02 | 2022-06-02 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire, New Mold Compound Type, and New Die Attach Material for Select Automotive Products |