P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 6 |
PD @TA = +25°C (W) | 1.5 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 30 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 39 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 58 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 20.5 nC |
CISS Typ (pF) | 1808 pF |
CISS Condition @|VDS| (V) | 15 V |