P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive (Q) |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 2.5 |
PD @TA = +25°C (W) | 0.53 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 54 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 69 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 90 mΩ |
|VGS(TH)| Max (V) | 1 V |
CISS Typ (pF) | 214 pF |
CISS Condition @|VDS| (V) | 10 V |