40V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the onstate resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 115 |
PD @TA = +25°C (W) | 3.4 |
PD @TC = +25°C (W) | 104 |
RDS(ON)Max@ VGS(10V)(mΩ) | 5.2 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 7.9 (@6V) mΩ |
|VGS(TH)| Max (V) | 3 V |
CISS Typ (pF) | 6855 pF |
CISS Condition @|VDS| (V) | 20 V |