P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 50V P-Channel enhancement mode MOSFET has been designed to minimise RDS(ON) and yet maintain superior switching performance. This device is ideally suited to Handheld application.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 50 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 0.2 |
PD @TA = +25°C (W) | 0.425 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 6000 (@4V) mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 8000 mΩ |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.58 nC |
CISS Typ (pF) | 50.54 pF |