1200V N-Channel Silicon Carbide
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This SiC MOSFET is designed to minimize the on-state resistance yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 1200 V |
|VGS| (±V) | 18, 4 ±V |
|IDS| @TC = +25°C (A) | 100 |
PD @TC = +25°C (W) | 349 |
RDS(ON)Max@ VGS(10V)(mΩ) | 23 (@ 18V) mΩ |
|VGS(TH)| Min (V) | 1.8 V |
|VGS(TH)| Max (V) | 3.6 V |
QG Typ @ |VGS| = 10V (nC) | 217 (@ 18V) nC |
CISS Typ (pF) | 3962 pF |
CISS Condition @|VDS| (V) | 1000 V |