Dual NPN, 50V, 0.1A, SOT963
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Small Signal Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | No |
fT (MHz) | 60 |
fT (MHz) | 60 |
hFE (min) | 120 |
hFE(@ IC) | 0.02 |
hFE (@ IC) (A) | 0.002 |
hFE(@ IC2) | N/A |
hFE (@ IC2) (A) | - |
hFE(Min 2) | - |
hFE (Min) | 120 |
IC (A) | 0.1 |
IC (A) | 0.1 |
ICM (A) | N/A |
ICM (A) | - |
PD (W) | 0.3 |
PD (W) | 0.3 |
Polarity | NPN + NPN |
Product Type | NPN + NPN |
AEC Qualified | No |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | 0.1/10 |
VCE (SAT) (@ IC/IB2) (A/mA) | - |
VCE (SAT) (@ IC/IB2) (A/m A) (A/m A) | N/A |
VCE (SAT)(Max.2) | N/A |
VCE (SAT)Max (mV) | 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (@ IC/IB2) (A/mA) | - |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) Max (mV) | 250 |
VCEO, VCES (V) | 50 |
VCEO, VCES (V) | 50 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |