Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
UL1577 (No. E536221)
CQC 4943.1-2022 (No. 23001416005)
VDE EN IEC 60747-5-5(No.40058163)
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
BVCEO (min) (V) | 80 |
CTR (%) | 63-125 |
IF (mA) | 10 |
Topr (max) (°C) | 110 |
Topr (min) (°C) | -55 |
VCE (Max) (V) | 0.2 |
Viso (Vrms) | 5000 |