High-Voltage Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
UL1577 (No.E536221)
CQC 4943.1-2022 (No.CQC24001448436)
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
BVCEO (min) (V) | 350 |
CTR (%) | 50 |
IF (mA) | 60 |
Topr (max) (°C) | 110 |
Topr (min) (°C) | -55 |
VCE (Max) (V) | 0.4 |
Viso (Vrms) | 5000 |