Diodes Incorporated — Analog and discrete power solutions
U QFN2020 12 Type B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-QFN2020-12-Type-B.png
Back to USB Type-C Protection

DPO2036

4-CH OVER-VOLTAGE PROTECTION for CC/SBU PINS on USB Type-C

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DPO2036 provides 4 channels of over-voltage protection over the CC1/2 & SBU1/2 pins which are connected to the USB Type-C® connector. The 4 channels are divided into two pairs, one pair of channels protect the CC1 and CC2 pins from being shorted to the VBUS, one pair of channels protect the SBU1 and SBU2 pins from being shorted to the VBUS. Whenever the voltage threshold set for any of the two pairs of channels is reached, the exception condition becomes valid and the low-active flag FAULTB is subsequently asserted.

This device is designed to draw its operating voltage primarily from the system power,VVSYS, which is either the always-ON 3.3V/5V existed within the system or the 1-cell battery inside the mobile system. Under the circumstance when the battery inside a mobile system is fully depleted, DPO2036 can obtain power from the external peripheral system connected to the USB Type-C connector. The DPO2036 supports the dead battery mode by having both of the CC1C and CC2C pins tied to the pull-down resistor RD (resistor value per the USB Type-C Specification) embedded in the device.

The DPO2036 is housed in the low-profile and space-saving UQFN2020-12 (Type B) package which is manufactured with environmental-friendly material.

Feature(s)

  • Operating Voltage Range: 2.7V to 5.5V
  • 4-Channel Over-Voltage Protection with Auto-Recovery
  • RDS(ON) of OVP MOSFET for CC-Pin Protection: 350mΩ Typical
  • RDS(ON) of OVP MOSFET for SBU-Pin Protection: 5Ω Typical
  • CIN of OVP MOSFET for CC-Pin Protection: 50pF
  • CIN of OVP MOSFET for SBU-Pin Protection: 5pF
  • Dead Battery Support for CC Lines
  • Built-In Over-Temperature Protection
  • IEC61000-4-2 ESD Protection on CC1C, CC2C, SBU1C, SBU2C
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Notebook/Desktop/AIO PCs, Tablets, Mobile Phones
  • VR/AR Headsets
  • Docking Stations, Universal & Multimedia Hubs
  • FPTVs, PC Monitors
  • Set-Top-Boxes, Residential Gateways, Storage Devices
  • Universal AC/DC Chargers/Adapters

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
CC_pin Minimum I/O Voltage (V) -0.25
CC_pin Maximum I/O Voltage (V) 5.5
DIFF_pin Minimum I/O Voltage (V) -0.25
DIFF_pin Maximum I/O Voltage (V) 4.2
RDS(ON)_CC (VCCxC = 5.5V) Typ (mΩ) 350
RDS(ON)_DIFF (VDIFFxC = 3.6V) Typ (Ω) 5
CON_CC (VCCxC / VCCxS = 0V to 1.2V) (PF) 50
CON_DIFF (VDIFFxC / VDIFFxS = 0V to 3.6V) (PF) 5
VTH_OVP_CCxC Typ (V) 6
VTH_OVP_DIFFxC Typ (V) 4.5
BWON_SBU Typ (MHz) 600
OVP/OTP Yes
Dead battery Yes
IEC 61000-4-2 Yes

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC