Diodes Incorporated
Back to Data Line Protection

DRTR5V0U2SRQ

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes the device ideal for use in portable
applications.

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±15kV, Contact ±8kV
  • 2 Channels of ESD Protection
  • Low Channel Input Capacitance of 1.0pF Typical
  • Typically Used at High-Speed Ports such as USB 2.0,
    IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The DIODES™ DGD0211CWTQ is suitable for automotive
    applications requiring specific change control; this part is
    AEC-Q100 qualified, PPAP capable, and manufactured in
    IATF 16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets
  • Portable electronics
  • Computers and peripherals

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Dual (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 1.5 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 7 V
VESD IEC61000-4-2 Contact Discharge(kV) 24 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf