Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | No |
---|---|
Forward VoltageDrop VF(V) | 2.7 |
MaximumAverageRectifiedCurrent IO (A) | 8 |
Maximum Peak Forward Surge Current IFSM (A) | 75 |
Maximum ReverseCurrent IR (µA) | 80 |
Peak RepetitiveReverse VoltageVRRM (V) | 600 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | - |