PNP, 60V, 6A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This bipolar junction transistor (BJT) is designed to meet the stringent requirements of automotive applications.
• Ideally Suited for Automated Assembly Processes
• Ultra Low Collector-Emitter Saturation Voltage
• Complementary NPN Type Available (DSS60601MZ4Q)
• Ideal for Medium Power Switching or Amplification Applications
• Totally Lead-Free & Fully RoHS Compliant
• Halogen and Antimony Free. “Green” Device
• Qualified to AEC-Q101 Standards for High Reliability
• PPAP Capable
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 60 |
IC (A) | 6 |
ICM (A) | 12 |
PD (W) | 2 |
hFE (Min) | 120 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 70 |
hFE (@ IC2) (A) | 6 |
VCE(sat) Max (mV) | 70 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 250 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/60 |
fT (MHz) | 100 |
RCE(sat) (mΩ) | 45 |