Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2510-10.png
Back to Data Line Protection

DT1140-04LP

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Clamping Voltage: 9V at 10A 100ns TLP; 9V at 6A 8μs/20μs
  • IEC 61000-4-2 (ESD): Air – +20/-18kV, Contact – +20/-16kV
  • IEC 61000-4-5 (Lightning): ±6A (8/20µs)
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.5pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Typically Used for High Speed Ports Such as USB 2.0, DVI™, HDMI™, Ethernet Port, IEEE, MDDI, PCI Express®, SATA/ eSATA
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/
  • An automotive-compliant part is available under separate datasheet (DT1140-04LPQ)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) 20 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2369 2019-01-29 2019-04-29 Qualification of JCET as an Additional Assembly & Test Site for Select Discrete TVS Products in DFN2510 Package
PCN-2360 2018-06-29 2018-09-29 Qualification of Additional Wafer Source for Select TVS Products