Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Breakdown VoltageVBR Min(V) | 6 |
Channel Input CapacitanceCT Typ (pF) | 0.8 |
Configuration | Single (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 10 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 6.5 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 5 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.5 |
VESD IEC61000-4-2 Contact Discharge(kV) | 20 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2453 | 2020-04-07 | 2020-10-07 | Device End of Life (EOL) |
PCN-2360 | 2018-06-29 | 2018-09-29 | Qualification of Additional Wafer Source for Select TVS Products |