10A Glass Passivated Fast Recovery Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DTH1006P5, a 10A glass passivated rectifier in our thermally efficient PowerDI®5 package, offers high-surge current capability, low-leakage current and fast reverse-recovery time
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
Maximum Peak Forward Surge Current IFSM (A) | 120 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 1.35 V |
@ IF (A) | 10 A |
Maximum ReverseCurrent IR (µA) | 8 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 35 ns |
TotalCapacitance CT (pF) | 75 pF |