15A HYPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Use in high-frequency rectifier of switching mode, power supplies, inverters, freewheeling diodes, DC/DC converters.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 15 A |
Maximum Peak Forward Surge Current IFSM (A) | 120 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 2.9 V |
@ IF (A) | 15 A |
Maximum ReverseCurrent IR (µA) | 45 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 30 ns |