30A Super-Fast Epitaxial Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for switching power supplies and power switching circuit applications.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | SUPER FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 30 A |
Maximum Peak Forward Surge Current IFSM (A) | 350 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 2.4 V |
@ IF (A) | 30 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 45 ns |
TotalCapacitance CT (pF) | 160 pF |