NPN, 700V, 1.3A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 700 |
IC (A) | 1.3 |
ICM (A) | 3 |
PD (W) | 3 |
hFE (Min) | 20 |
hFE (@ IC) (A) | 0.02 |
hFE(Min 2) | 16 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/100 |
VCE(sat) (Max.2) (mV) | 400 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/250 |
fT (MHz) | 4 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2553 | 2021-11-12 | 2022-02-12 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test (A/T) Site with Standardization of Assembly Bill of Materials at CAT for Select Discrete Products |
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |