PNP, 60V, 3A, PowerDI5060-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 60 |
IC (A) | 3 |
ICM (A) | 8 |
PD (W) | 2.5 |
hFE (Min) | 150 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 35 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 225 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/50 |
VCE(sat) (Max.2) (mV) | 360 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/300 |
fT (MHz) | 100 |
RCE(sat) (mΩ) | 80 |