Diodes Incorporated — Analog and discrete power solutions
Back to Xtals/Crystals

FH

Seam Sealed SMD

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The 4-pad FH Series seam seal devices in corporate a sub-miniature AT-cut crystal resonator housed in a standard 2.5 x 2.0mm ceramic package. These com pact crystals are ideal for surface mounting in densely pop u lat ed or small form-factor PCB applications.

Features

  • Rugged AT-cut crystal construction
  • Miniature 2.5 x 2.0mm ceramic package
  • Available on tape & reel; 8mm tape, 3000 units per reel
  • Pb-free and RoHS/Green compliant

Applications

  • Portable / Hand-held PCs
  • PCMCIA Cards
  • Notebook PC
  • Bluetooth
  • Wireless LAN
  • UWB
  • ZigBee
  • USB
  • GPS
  • HDD
  • GSM, CDMA, GPRS

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Product Series FH
Family Crystal
Legacy PN NKS2
Freq Range (MHz) 12 to 66
Package Type Ceramic Seam
Package Size (mm) 2.5 x 2.0 x 0.6
Pads 4
Not Recommended 0

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availablity