2.0A SURFACE MOUNT ULTRA FAST RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | Super Fast(Fast) Recovery Rectifier & Super Fast(Fast) Recovery Bridge |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 2 A |
Maximum Peak Forward Surge Current IFSM (A) | 50 A |
Peak RepetitiveReverse VoltageVRRM (V) | 200 V |
Forward VoltageDrop VF(V) | 1 V |
@ IF (A) | 2 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 200 V |
Reverse RecoveryTime trr (ns) | 50 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2549 | 2021-10-19 | 2022-04-19 | Device End of Life (EOL) |